Publish your products
Ravatherm SW Ventilated Facade 70

Ravatherm SW Ventilated Facade 70

EXTERIOR THERMAL INSULATION STONE WOOL BOARD

PRODUCT DESCRIPTION
· Stone wool board, one surface covered with aluminum foil or black tissue glass fiber.

USAGE AREAS

· Provides thermal, sound and fire  insulation in granite, aluminum,     marble or glass cladding.  

· Provides fire insulation on ventilation surfaces.

IMPLEMENTATION
· Implemented between the load-bearing profiles on the frontal surfaces thanks to the anchorage equipment. It is mounted on the face wall by means of pins.

Specification

  • Thickness (mm)Dimensions (mm)kg/m2
    Thermal Resistance

    40

    600x1200
    2,00

    1,11

    50
    600x1200
    2,50
    1,39
    60
    600x1200
    3,00
    1,67

    80

    600x1200
    4,00
    2,22
    100
    600x1200
    5,00
    2,78
    120
    600x1200
    6,00
    3,33


Technical specification
  • Unique ref.Ravatherm-SW-Ventilated-Facade-70
  • TypeBuilding Material
  • Date of publishing2025-09-12
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Protective Coatings

Region availability

Asia
Türkiye