The attractive 131 bi-parting window has doors that open in the middle and slide open to the sides. For a complete transaction window solution, pair the 131 with an AA300 Heated Air Curtain in cold climates or an AA100 unheated air curtain (fly fan) transom package in warm climates. Add a Stainless Steel hand-off shelf for easier service. Perfect for both drive thru and walk up applications.
The fully automatic electric 131(E) with AA100 fly fan package is CA health code compliant.
Window: Anodized aluminum extrusions and ¼” tempered glass combine to give you an attractive, functional, affordable transaction window that will not rust, pit or weather. Track free bottom sill provides for a contaminant free serving surface. Bottom sill is angled downward to ensure rain, sleet and snow are deflected away from the interior. Window automatically locks each time the window closes, providing security when the window is left unattended.
APPLICATIONS
Chain Restaurants
Region availability
| North America | Asia |
|---|---|
Anguilla | Saudi Arabia |
Antigua and Barbuda | |
Aruba | |
Barbados | |
Belize | |
Bermuda | |
British Virgin Islands | |
Canada | |
Caribbean Netherlands | |
Cayman Islands | |
Collectivity of Saint Martin | |
Costa Rica | |
Cuba | |
Curaçao | |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |