Publish your products
503 Value Ticket/Teller/Cashier Window with Drop In Counter Deal Tray
503 Value Ticket/Teller/Cashier Window with Drop In Counter Deal Tray
503 Value Ticket/Teller/Cashier Window with Drop In Counter Deal Tray

    503 Value Ticket/Teller/Cashier Window with Drop In Counter Deal Tray

    4.8 out of 5 stars4.8(8 reviews)

    The Ready Access 503 Value Ticket / Teller / Cashier Window is an easy-to specify, easy-to-install transaction window designed to deliver outstanding value.

    Choose the window size and pass-thru deal tray configuration that best fits your site-specific needs and budget.

    The window ships fully glazed and assembled with a natural voice stainless steel speak-thru. The drop-in counter deal tray ships loose for installation in the counter.

    Ideal for convenience stores, schools, amusement parks, box offices, theaters, racetracks, sporting and concert venues, zoos, pools, park district offices, municipal buildings, and other cashier window applications.

    Standard Features:

    • Anodized aluminum extrusions and stainless steel combine to give you an attractive window that will not rust, pit or weather
    • Fully assembled, pre-glazed and ready to install
    • Dark Bronze or Clear Anodized Aluminum Frame
    • Natural Voice Stainless Steel Speak Thru for 1/4” Clear Tempered Glass
    • One year parts & labor limited warranty
    • On-staff tech support / stocked parts / nationwide network of service providers

    Optional Features:

    • Powder Coat Paint—Tiger Drylac
    • Custom Sizes (subject to engineering review)
    • Min width 24”
    • Max width 80”
    • Max height 72”
    • Deal tray cover with friction hinges to stay open when in use.
    Specification
    • Size Options:

      • 24”W x 33.75”H
      • 25.75”W x 39.75”H
      • 30”W x 33.75”H
      • 36”W x 33.75”H
      • 48”W x 45.75”H

      Pass Thru Configuration:

      • These options make for a clean aesthetic and great value
      • Drop in Counter Deal Tray – high quality 13 ga stainless steel deal tray mounts into cutout on existing counter underneath the window.
      • Inside Cover includes “stay open” friction hinges.
      • None – create custom pass thru area with blocking or counter material. Or “float” the window above the counter at desired height.

      Drop in Deal Tray:

      • Overall Size: 14”W x 12”D x 2”H
      • Countertop Cutout: 12.25”W x 11”D x 1.875”H
      • Transfer Area: 12”W x 10”D x 1.875”H

      Optional Interior Cover for Deal Tray

      • Friction hinges can be set to keep cover open when lifted.
      • Can be added to interior, exterior, or both.
    Technical specification
    • Unique ref.603-walk-up-window
    • Product familySecurity Windows
    • Product groupWalk Up Security Windows
    • TypeObject (single object)
    • Date of publishing2022-08-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 53
    • CSI MasterFormat 2014 TitleSecurity Windows
    • OmniClass Number23-17 13 29
    • OmniClass TitleSecurity Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America Asia
    Anguilla
    Saudi Arabia
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States