Publish your products
650 Walk Up Serving Window
650 Walk Up Serving Window
650 Walk Up Serving Window
650 Walk Up Serving Window

    650 Walk Up Serving Window

    Perfect for walk-up applications, the 650 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy.

    Choose the best glazing for your project:

    650 INSULATED Dual pane 3/4” clear insulated tempered glass.

    650 ENERGY SAVER Dual pane ¾” insulated low-e tempered (Solarban 70XL) glass maximizes energy-efficiency and staff comfort.

    650 SECURITY Choose Level 1 Bullet Resistant Lexan or Smash & Grab glass, and a security bar set for protection against theft, gunshots, and forced entry.

    Anodized aluminum extrusions and your choice of glazing combine to give you an attractive, functional, affordable transaction window that will not rust, pit or weather. Track free bottom sill provides for a contaminant free serving surface. Bottom sill is angled downward to ensure rain, sleet and snow are deflected away from interior. The 650 is so simple to operate. The service doors independently slide open effortlessly toward the middle, then automatically slide shut and self-latch every time they close so they cannot be pushed open from the outside. Also includes thumb turn locks and night locking bar.

    • Fully assembled, pre-glazed and ready to install
    • Dark Bronze or Clear (silver) frame

    APPLICATIONS

    • Restaurants
    • Ticket Windows
    • Teller Windows
    • Restaurant Walk Up
    • Concession Windows
    • Convenience Store
    • Dispensary
    • Distribution Center
    • Guard Shack
    • Liquor Store
    • Medical Office/Hospital
    • Office Reception
    • Park / Zoo
    • Parking Garage
    • Pharmacy Interior
    • Scale House
    • School
    • Park Districts
    Specification
    • STANDARD FEATURES

      Security Window Standard Sizes:

      • 95″w x 35.75″h x 4.5″d (2) 19″w x 27.25″h service openings
      • 84″w x 35.75″h x 4.5″d (2) 17″w x 27..25″h service openings
      • Customizable – Restrictions may apply

      Standard Glazing:

      • ¾” Clear Insulated Tempered Glazing
      • ¾” Insulated tempered Solarban 70XL Glazing
      • ¾” Smash and Grab Glazing
      • ¾” Level One Bullet Resistant Lexan

      Available Operating Systems:

      • (SC) Manual Open / Self Close
      • Manual Open / Manual Close

      CUSTOM OPTIONS

      • Custom Frame Size – restrictions may apply
      • Custom Transoms
        – Solid Glass
        – Split to house AA100 Fly Fan
      • Tint
      • Powder Coated Frame – specify RAL from Tiger Drylac
    Technical specification
    • Unique ref.650-series-serving-window
    • Product familySecurity Windows
    • Product groupWalk Up Security Windows
    • TypeObject (single object)
    • Date of publishing2022-08-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 53
    • CSI MasterFormat 2014 TitleSecurity Windows
    • OmniClass Number23-17 13 29
    • OmniClass TitleSecurity Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America Asia
    Anguilla
    Saudi Arabia
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States