Publish your products
Kado Era Freestanding Bath 1700mm White with Gloss White Claw Feet
Kado Era Freestanding Bath 1700mm White with Gloss White Claw Feet
Kado Era Freestanding Bath 1700mm White with Gloss White Claw Feet
Kado Era Freestanding Bath 1700mm White with Gloss White Claw Feet
Kado Era Freestanding Bath 1700mm White with Gloss White Claw Feet
    Reece

    Kado Era Freestanding Bath 1700mm White with Gloss White Claw Feet

    The Kado Classic Freestanding Bath delivers hotel inspired living to your bathroom space. With its ornate dragon foot detailing the Kado Classic perfectly captures the romance of the past. Kado oozes contemporary elegance and sophistication so you can emulate your favourite hotel bathroom at home.
    Technical specification
    • Unique ref.1725030
    • Product familyKado
    • Product groupEra
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (mm)735
    • Width (mm)738
    • Depth (mm)565
    Related
    • Material mainAcrylic
    • Weight Net (Kg)37
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia