Publish your products
Caroma Forma Invisi Over Height Back To Wall Pan Toilet Suite with Adjustable Flush Pipe and Soft Close Quick Release Seat White (4 Star)
Caroma Forma Invisi Over Height Back To Wall Pan Toilet Suite with Adjustable Flush Pipe and Soft Close Quick Release Seat White (4 Star)
Caroma Forma Invisi Over Height Back To Wall Pan Toilet Suite with Adjustable Flush Pipe and Soft Close Quick Release Seat White (4 Star)
Caroma Forma Invisi Over Height Back To Wall Pan Toilet Suite with Adjustable Flush Pipe and Soft Close Quick Release Seat White (4 Star)
Caroma Forma Invisi Over Height Back To Wall Pan Toilet Suite with Adjustable Flush Pipe and Soft Close Quick Release Seat White (4 Star)
Caroma Forma Invisi Over Height Back To Wall Pan Toilet Suite with Adjustable Flush Pipe and Soft Close Quick Release Seat White (4 Star)
Caroma Forma Invisi Over Height Back To Wall Pan Toilet Suite with Adjustable Flush Pipe and Soft Close Quick Release Seat White (4 Star)
Caroma Forma Invisi Over Height Back To Wall Pan Toilet Suite with Adjustable Flush Pipe and Soft Close Quick Release Seat White (4 Star)
Caroma Forma Invisi Over Height Back To Wall Pan Toilet Suite with Adjustable Flush Pipe and Soft Close Quick Release Seat White (4 Star)
Caroma Forma Invisi Over Height Back To Wall Pan Toilet Suite with Adjustable Flush Pipe and Soft Close Quick Release Seat White (4 Star)
    Reece

    Caroma Forma Invisi Over Height Back To Wall Pan Toilet Suite with Adjustable Flush Pipe and Soft Close Quick Release Seat White (4 Star)

    Caroma Forma is the ultimate combination of disciplined engineering and uncompromising flushing performance. The Forma Overheight Close Coupled Back to Wall Pan with soft close quick release seat and Cleanflush technology exudes an understated elegance with gentle curves and a classic enduring design while offering a more hygienic clean. The suite also includes an Adjustable Flush Pipe connection offering easier installation. With the adjustable Flush Pipe connection, plumbers can quickly realign the water inlet after installation without visible damage to bathroom walls if need be. This means that any variation from specified floor levels will not require expensive rectification work to install the toilet pan.
    Technical specification
    • Unique ref.1806180
    • Product familyCaroma
    • Product groupForma
    • TypeObject (single object)
    • Date of publishing2022-10-04
    • Edition number1
    • Height (mm)440
    • Width (mm)350
    • Depth (mm)570
    Related
    • Material mainVitreous china
    • Weight Net (Kg)28
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    Oceania
    Australia