Publish your products
American Standard Studio Basin and Pedestal One Taphole 500mm White
American Standard Studio Basin and Pedestal One Taphole 500mm White
American Standard Studio Basin and Pedestal One Taphole 500mm White
American Standard Studio Basin and Pedestal One Taphole 500mm White
American Standard Studio Basin and Pedestal One Taphole 500mm White
American Standard Studio Basin and Pedestal One Taphole 500mm White
American Standard Studio Basin and Pedestal One Taphole 500mm White
American Standard Studio Basin and Pedestal One Taphole 500mm White
    Reece

    American Standard Studio Basin and Pedestal One Taphole 500mm White

    With an unobtrusive design, American Standard Studio is the choice for the smaller bathroom or ensuite. Small in size yet big on style the Studio 500mm Wall Basin is made of vitreous china and features one or three tapholes for a wide range of basin mixers. The Studio basin can also be installed with a pedestal to complete the look.
    Technical specification
    • Unique ref.1814111
    • Product familyAmerican Standard
    • Product groupStudio
    • TypeObject (single object)
    • Date of publishing2022-05-24
    • Edition number1
    • Height (mm)210
    • Width (mm)500
    • Depth (mm)425
    Related
    • Material mainVitreous china
    • Weight Net (Kg)7.3
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit