Publish your products
Wolfen Wall Basin 400 x 365 x 175mm with Overflow & fixings 1 Taphole White
Wolfen Wall Basin 400 x 365 x 175mm with Overflow & fixings 1 Taphole White
Wolfen Wall Basin 400 x 365 x 175mm with Overflow & fixings 1 Taphole White
Wolfen Wall Basin 400 x 365 x 175mm with Overflow & fixings 1 Taphole White
    Reece

    Wolfen Wall Basin 400 x 365 x 175mm with Overflow & fixings 1 Taphole White

    Combining innovative technology with world leading manufacturing techniques, Wolfen wall basins are designed to positively impact people's lives. Each basin meets stringent Australian quality standards for disability access and complies with AS1428.1-2009 Australian Standards around design for access and mobility. Manufactured using the highest grade ceramics and precision moulding, Wolfen has absolute commitment to the quality and strength of its basin range. The Wolfen Wall Basin with one taphole and overflow will bring style and functionality to any commerical or residential bathroom space.
    Technical specification
    • Unique ref.1851594
    • Product familyWolfen
    • Product groupWolfen
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)175
    • Width (mm)400
    • Depth (mm)365
    Related
    • Material mainVitreous china
    • Weight Net (Kg)10
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    New Zealand