Publish your products
Mizu Soothe Vertical Heated Towel Rail (Triple Pack) Matte Black
Mizu Soothe Vertical Heated Towel Rail (Triple Pack) Matte Black
Mizu Soothe Vertical Heated Towel Rail (Triple Pack) Matte Black
    Reece

    Mizu Soothe Vertical Heated Towel Rail (Triple Pack) Matte Black

    Clean lines and soft arches bring a sense of calm to the bathroom space. Mizu combines style with practicality to create the modern and minimalist Soothe Vertical Heated Towel Rail (Triple Pack). A modern alternative to traditional ladders, the space saving design is easier to use and more efficient when drying your towels.
    Technical specification
    • Unique ref.2002799
    • Product familyMizu
    • Product groupSoothe
    • TypeObject (single object)
    • Date of publishing2022-09-29
    • Edition number1
    • Height (mm)900
    • Width (mm)40
    Related
    • Material mainStainless steel
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit