Publish your products
Mizu Soothe Vertical Heated Towel Rail (Triple Pack) Brushed Gunmetal
Mizu Soothe Vertical Heated Towel Rail (Triple Pack) Brushed Gunmetal
Mizu Soothe Vertical Heated Towel Rail (Triple Pack) Brushed Gunmetal
Mizu Soothe Vertical Heated Towel Rail (Triple Pack) Brushed Gunmetal
    Reece

    Mizu Soothe Vertical Heated Towel Rail (Triple Pack) Brushed Gunmetal

    Clean lines and soft arches bring a sense of calm to the bathroom space. Mizu combines style with practicality to create the modern and minimalist Soothe Vertical Heated Towel Rail (Triple Pack). A modern alternative to traditional ladders, the space saving design is easier to use and more efficient when drying your towels.
    Technical specification
    • Unique ref.2007892
    • Product familyMizu
    • Product groupSoothe
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (mm)900
    • Width (mm)40
    Related
    • Material mainStainless steel
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia