Publish your products
Kado Lux 2 in 1 Fan Heater & Exhaust White
Kado Lux 2 in 1 Fan Heater & Exhaust White
Kado Lux 2 in 1 Fan Heater & Exhaust White
    Reece

    Kado Lux 2 in 1 Fan Heater & Exhaust White

    Discover the feeling of hotel luxury in the heart of your home with the Kado Lux 2 in 1 Fan Heater. The Lux Fan Heater features a warming fan heater and high performance side ducted air extraction for steam and condensation control to keep the bathroom clear and dry. Concealed in a slimline, modern fascia the Kado Lux 2 in 1 Fan Heater is available in white or matte black.
    Technical specification
    • Unique ref.2053940
    • Product familyKado
    • Product groupLux
    • TypeObject (single object)
    • Date of publishing2023-12-19
    • Edition number1
    • Height (mm)376
    • Width (mm)540
    • Depth (mm)198
    Related
    • Weight Net (Kg)7.2
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation

    Region availability

    Oceania
    Australia