Publish your products
Wolfen Paper Towel Dispenser Stainless Steel
Wolfen Paper Towel Dispenser Stainless Steel
    Reece

    Wolfen Paper Towel Dispenser Stainless Steel

    Designed and engineered for the most demanding commercial applications, the Wolfen Paper Towel Dispenser is easy to use and made to last. Suitable for a wide array of commercial and industrial applications, every element is seamlessly integrated to perform in the environment it will operate in. Made from 304 grade stainless steel, NZS 4121 compliant, and with an industry leading 5-year warranty, Wolfen delivers total peace of mind.
    Technical specification
    • Unique ref.2263886
    • Product familyWolfen
    • Product groupWolfen
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)345
    • Width (mm)280
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Dispensers

    Region availability

    Oceania
    Australia
    New Zealand