Publish your products
Posh Domaine 1200mm Wall Hung Vanity Unit All-Drawer Single Bowl Cherry Pie Top (no basin)
Posh Domaine 1200mm Wall Hung Vanity Unit All-Drawer Single Bowl Cherry Pie Top (no basin)
Posh Domaine 1200mm Wall Hung Vanity Unit All-Drawer Single Bowl Cherry Pie Top (no basin)
    Reece

    Posh Domaine 1200mm Wall Hung Vanity Unit All-Drawer Single Bowl Cherry Pie Top (no basin)

    The Domaine Vanity range combines great design with affordable customisation. Reflect your own personal style with an endless combination of sizes, finishes and benchtop options. With a sleek single drawer design, the Posh Domaine All-Drawer 1200mm Wall Hung Vanity features a Cherry Pie solid surface top, fresh white interior and accommodates a single basin.
    Technical specification
    • Unique ref.2350633
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)400
    • Width (mm)1200
    • Depth (mm)500
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia