Publish your products
Posh Domaine 600mm Ensuite Floor Mount Vanity Unit Cherry Pie Top (no basin)
Posh Domaine 600mm Ensuite Floor Mount Vanity Unit Cherry Pie Top (no basin)
Posh Domaine 600mm Ensuite Floor Mount Vanity Unit Cherry Pie Top (no basin)
    Reece

    Posh Domaine 600mm Ensuite Floor Mount Vanity Unit Cherry Pie Top (no basin)

    The Domaine Vanity range combines great design with affordable customisation. Reflect your own personal style with an endless combination of sizes, finishes and benchtop options. With a narrow depth door and drawer combination, the Posh Domaine Ensuite 600mm Floor Mounted Vanity features a Cherry Pie solid surface top and fresh white interior.
    Technical specification
    • Unique ref.2350753
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)900
    • Width (mm)600
    • Depth (mm)345
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit