Publish your products
Kado Lux All Door 1800mm Double Bowl Wall Hung Cherry Pie
Kado Lux All Door 1800mm Double Bowl Wall Hung Cherry Pie
Kado Lux All Door 1800mm Double Bowl Wall Hung Cherry Pie
Kado Lux All Door 1800mm Double Bowl Wall Hung Cherry Pie
Kado Lux All Door 1800mm Double Bowl Wall Hung Cherry Pie
Kado Lux All Door 1800mm Double Bowl Wall Hung Cherry Pie
Kado Lux All Door 1800mm Double Bowl Wall Hung Cherry Pie
Kado Lux All Door 1800mm Double Bowl Wall Hung Cherry Pie
Kado Lux All Door 1800mm Double Bowl Wall Hung Cherry Pie
    Reece

    Kado Lux All Door 1800mm Double Bowl Wall Hung Cherry Pie

    Bringing the essence of a luxury hotel to your bathroom, Kado effortlessly creates the ultimate space for relaxation. Defined by contemporary simplicity, the Kado Lux All Door 1800mm Double Bowl Wall Hung Vanity with a Cherry Pie top offers greater customisation and personalisation with an adjustable internal shelf and a generous range of handle finishes and size options.
    Technical specification
    • Unique ref.2351502
    • Product familyKado
    • Product groupLux
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (mm)440
    • Width (mm)1800
    • Depth (mm)500
    Related
    • Material mainMDF
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia