Publish your products
Kado Arc Timber Twin Drawer 1800 Double Bowl Vanity Corian 12mm Top
Kado Arc Timber Twin Drawer 1800 Double Bowl Vanity Corian 12mm Top
Kado Arc Timber Twin Drawer 1800 Double Bowl Vanity Corian 12mm Top
    Reece

    Kado Arc Timber Twin Drawer 1800 Double Bowl Vanity Corian 12mm Top

    Drawing inspiration from nature and current furniture trends, the Arc collection heros timbers natural tones and charm. Created with solid Australian Chestnut, the Kado Arc Timber Twin Drawer Twin Drawer 1800mm floating vanity with a white Corian top brings the outside in to add a touch of warmth in the bathroom. Featuring a soft-close, finger-pull all-drawer design, the Arc vanity has generous storage so you can make the most of your space. Please note - the beauty of real timber is that no two pieces are the same. The Kado Arc vanities will have variances between the timbers grain and colour.
    Technical specification
    • Unique ref.2352042
    • Product familyKado
    • Product groupArc
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (mm)490
    • Width (mm)1800
    • Depth (mm)460
    Related
    • Material mainTimber
    • Weight Net (Kg)60
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia