Publish your products
Memo Harper Single Bowl Inset/Undermount Sink 600mm Fireclay White
Memo Harper Single Bowl Inset/Undermount Sink 600mm Fireclay White
Memo Harper Single Bowl Inset/Undermount Sink 600mm Fireclay White
Memo Harper Single Bowl Inset/Undermount Sink 600mm Fireclay White
Memo Harper Single Bowl Inset/Undermount Sink 600mm Fireclay White
    Reece

    Memo Harper Single Bowl Inset/Undermount Sink 600mm Fireclay White

    When you want to make something great, it helps to start with the right ingredients. We have taken classic design and mixed it with quality materials to create the traditionally inspired Memo Harper Single 460mm Sink. Made from Fine Fireclay to suit a more rustic style of kitchen, this design offers greater versatility with its inset or undermount installation. Just add a basket waste in your preferred finish (sold separately)
    Technical specification
    • Unique ref.2402720
    • Product familyMemo
    • Product groupHarper
    • TypeObject (single object)
    • Date of publishing2022-05-11
    • Edition number1
    • Height (mm)222
    • Width (mm)598
    • Depth (mm)462
    Related
    • Material mainFireclay
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit