Publish your products
Mizu Bloc Double Towel Rail 700mm Chrome
Mizu Bloc Double Towel Rail 700mm Chrome
    Reece

    Mizu Bloc Double Towel Rail 700mm Chrome

    Blending modern aesthetics with a geometric softened square design, the Mizu Bloc Double Towel Rail offers a sleek and practical towel storage solution for any bathroom space. Available in Chrome, Matte Black, Brushed Nickel, Brushed Gunmetal, and Brushed Bronze, each colour finish is engineered for durability and style. Featuring a slimline profile and softened edges, this double towel rail is more versatile and easier to pair with tapware of all designs. With sizes including 600mm, 700mm, and 900mm, this double towel rail provides flexibility for any bathroom layout. Crafted from high-quality materials, this accessory is built for performance and effortless installation. A refined addition to any bathroom or kitchen, the Mizu Bloc range completes the Mizu story with quiet confidence.
    Technical specification
    • Unique ref.30260
    • Product familyMizu
    • Product groupBloc
    • TypeObject (single object)
    • Date of publishing2026-11-18
    • Edition number1
    • Height (mm)21
    • Width (mm)700
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia