Publish your products
AXA H10 Rectangle Counter Basin 400 x 320mm White
AXA H10 Rectangle Counter Basin 400 x 320mm White
AXA H10 Rectangle Counter Basin 400 x 320mm White
AXA H10 Rectangle Counter Basin 400 x 320mm White
    Reece

    AXA H10 Rectangle Counter Basin 400 x 320mm White

    Crafted within its Civita Castellana studios in Italy, AXA takes bathroom product design in an exciting new direction. The H10 Above Counter Basin brings the latest in European basin design unifying square and round shapes to create a unique bathroom centrepiece. A great match for the X-Tre toilet range.
    Technical specification
    • Unique ref.9502948
    • Product familyAXA
    • Product groupH10
    • TypeObject (single object)
    • Date of publishing2022-10-04
    • Edition number1
    • Height (mm)100
    • Width (mm)400
    • Depth (mm)320
    Related
    • Material mainFireclay
    • Weight Net (Kg)7.5
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit