Publish your products
Base Acrylic Bath 1500 x 750 x 400mm White
Base Acrylic Bath 1500 x 750 x 400mm White
Base Acrylic Bath 1500 x 750 x 400mm White
    Reece

    Base Acrylic Bath 1500 x 750 x 400mm White

    Perfect for easy change over and retrofit applications the Base Acrylic Bath is manufactured from sanitary grade acrylic and is an affordable and reliable bathroom product . Base is the easy choice for builders and plumbers looking for that no-fuss solution.
    Technical specification
    • Unique ref.9504386
    • Product familyBase
    • Product groupBase
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Width (mm)750
    • Depth (mm)400
    Related
    • Material mainAcrylic
    • Weight Net (Kg)18
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia
    New Zealand