Publish your products
Posh Domaine Inset Bath 1690 x 800 x 500mm White
Posh Domaine Inset Bath 1690 x 800 x 500mm White
    Reece

    Posh Domaine Inset Bath 1690 x 800 x 500mm White

    Posh is designed to stand up to the rigours of daily life and create a safe and inviting experience for your family. The Posh Domaine Inset Bath offer generous proportions for a luxurious bathing experience for the whole family.
    Technical specification
    • Unique ref.9508057
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    • Width (mm)800
    • Depth (mm)500
    Related
    • Material mainAcrylic
    • Weight Net (Kg)25
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit