Publish your products
LAUFEN Sonar Textured Above Counter Basin 410mm x 365mm White
LAUFEN Sonar Textured Above Counter Basin 410mm x 365mm White
LAUFEN Sonar Textured Above Counter Basin 410mm x 365mm White
LAUFEN Sonar Textured Above Counter Basin 410mm x 365mm White
LAUFEN Sonar Textured Above Counter Basin 410mm x 365mm White
LAUFEN Sonar Textured Above Counter Basin 410mm x 365mm White
LAUFEN Sonar Textured Above Counter Basin 410mm x 365mm White
LAUFEN Sonar Textured Above Counter Basin 410mm x 365mm White
LAUFEN Sonar Textured Above Counter Basin 410mm x 365mm White
LAUFEN Sonar Textured Above Counter Basin 410mm x 365mm White
    Reece

    LAUFEN Sonar Textured Above Counter Basin 410mm x 365mm White

    The Sonar Collection from LAUFEN brings together cutting-edge material technology with a stunning design, sure to be the showpiece of any modern bathroom. Pushing the boundaries of what is possible in bathroom design, Patricia Urquiola has designed a truly unique range that features thin edges and geometric texture. The 340mm Sonar Counter Basin showcases a stunning textured exterior only possible through the use of LAUFEN's SaphirKeramik material. The 340mm size is perfect for smaller vanities or where two bowls might be required.
    Technical specification
    • Unique ref.9508612
    • Product familyLAUFEN
    • Product groupSonar
    • TypeObject (single object)
    • Date of publishing2022-05-24
    • Edition number1
    • Width (mm)410
    • Depth (mm)365
    Related
    • Material mainSaphirKeramik
    • Weight Net (Kg)6.5
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia