Publish your products
Mizu Soothe Heated Towel Rail 630 (Each) (Less Transformer) Matte Black
Mizu Soothe Heated Towel Rail 630 (Each) (Less Transformer) Matte Black
Mizu Soothe Heated Towel Rail 630 (Each) (Less Transformer) Matte Black
    Reece

    Mizu Soothe Heated Towel Rail 630 (Each) (Less Transformer) Matte Black

    The Mizu Soothe range of single heated towel rails makes it easy to create your cosy bathroom haven. Smooth lines and curved edges are centre to the design of the Mizu Soothe Single Heated Towel Rail. With the ability to pair up to 5 individual rails with a single transformer, simply choose the number of rails your space needs. Each rail is hardwired for a clean, streamlined look. Each rail is made from tough 304 grade Stainless Steel, perfect for the rigors of daily use. With a wide range of matching tapware, showers and accessories Mizu is truly shaped for every bathroom.
    Technical specification
    • Unique ref.9509574
    • Product familyMizu
    • Product groupSoothe
    • TypeObject (single object)
    • Date of publishing2022-09-29
    • Edition number1
    • Height (mm)40
    • Width (mm)632
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit