Publish your products
SLASH2 CR1497 LED2250-840 DIR ELOX ONF
REGENT

SLASH2 CR1497 LED2250-840 DIR ELOX ONF

Recessed ceiling luminaire Slash 2 HPE (High Performance Efficiency), with LED, system power: 21 W, luminous flux of luminaire 2250 lm, colour rendering index CRI > 80, colour temperature 4000 K, neutral white, colour tolerances SDCM 3, lifetime LED L80 75'000 h, photobiological safety: the luminaire poses no danger (RG0), 230 V, direct light emission, luminaire profile in aluminium natural-colour anodised with ceiling trim, diffuser in polycarbonate (PC), APD (Added Performance Diffuser), OpalLed, 1 integral control gear, ON/OFF, Regent certified MINERGIE®-Modul luminaires S.A.F.E. 2019 (Re-0288), luminaire complies with the strict requirements for Minergie-certified luminaires protection class I, ingress protection IP20, glow wire test 850 °C, impact strength: IK 08 this product contains a light source of energy efficiency class B and EPREL registration number: 1249140 L = 1497 mm, B = 61 mm, EL = 1486 mm, EB = 48 mm, ET = 70 mm
Specification
  • Features

    • Streamlined design makes for perfect integration into ceiling architecture
    • Uniform lines of light
    • No visible screws
    • Pre-wired batten luminaire with ICT-Instant Contact - Technology cut-in contact clips
    • LED batten luminaire replaceable on site

    Specifications

    • Available as recessed ceiling and recessed wall luminaire, as ceiling and wall mounted luminaire, as channel lighting system and, with appropriate accessories, as pendant luminaire
    • Direct light emission
    • ICT cut-in contact clips, black
    • Electronic control integrated
    • support profile and system components to be ordered separately
    • Versions with emergency unit available
    • ON/OFF + DALI

    Fields of application

    • Office & Education
      offices, reception rooms, counters
    • Retail & Hospitality
      hotels, restaurants
Technical specification
  • Unique ref.LED2250-840
  • Product familyLinear luminaires
  • Product groupSlash
  • TypeObject (single object)
  • Date of publishing2024-11-07
  • Edition number1
Related
  • Material mainAluminium
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEG000028
  • ETIM NameLamps
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps

Region availability

Europe Asia Oceania Africa
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit