Technical information
Equipment made of non-impregnated mountain larch
Peeled white
Palisades peeled white means that bark, cambium and sapwood are removed, the natural shape of the trunk is preserved and can be experienced
Bevel cut
Vertical stand posts with bevelled end grain section as constructive wood preservation measure
Core-free
Sawn-timbers core-free, thus decreasing occurrences of cracking and undesired changes in shape
Claddings
Claddings made of mountain larch (4 - 5 cm). Peeled white by hand, natural tree surface remains tangible and perceptible
Tongue and groove
Tongue and groove planks made of 4 cm solid wood, highly resilient, no trickling of dust / sand, protection against direct rain
Hardwood rungs
Climbing rungs made of hardwood (ash) Ø 4.2 cm, milled and mortised, secured against twisting, easy to grip and not cold for children to touch
Ground anchor
All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel
Chains
Chains made of hot-dip galvanized steel (1.4301 / 1.4571 at extra charge) welded before galvanising, short-linked, without eyelets on the connecting parts, easy to exchange and shorten
Chutes of plastic, wall thickness approx. 7 mm. Sand container of textile-reinforced rubber belt, 8 mm thick. Sand wheel hot-dip galvanised. Description of Mill Wheel and Pump see separate catalogue page.
- Height: 2.55 m
- Floor heights: 0.25 / 0.90 / 1.50 m
- Platform floors: 0.80 x 2.50 m
- Length: 2.60 m
- Width: 3.10 m
- Weight: 900 kg
Installation information
Surfacing requirements
Corresponding to a fall height of ≤ 1.50 m. Sand is required for proper function; effective drainage should be ensured.
Foundations
- 4 items: 60 x 60 x 60 cm
- Excavation depth: 80 cm
Attention:
Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.
Technical changes reserved.