Publish your products
CONTESA 1700x700 Bath
Roca

CONTESA 1700x700 Bath

4.1 out of 5 stars4.1(7 reviews)
Rectangular steel bath
Technical specification
  • Unique ref.235860xx0
  • Product familyBaths
  • Product groupContesa
  • TypeObject (single object)
  • Date of publishing2012-06-01
  • Edition number1
  • Height (mm)400
  • Width (mm)700
  • Depth (mm)1700
Related
  • Material mainSteel
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit