Publish your products
MERIDIAN 600 Wall-hung basin
Roca

MERIDIAN 600 Wall-hung basin

4.6 out of 5 stars4.6(22 reviews)
Wall-hung vitreous china basin
Specification
  • Fixing kit: Included Installation type: Wall-hung Material: Vitreous china Shape: Round Taphole configuration: 1 Prepunched, 1 Taphole, 1 Prepunched Optional: 335240..0 Meridian Vitreous china full pedestal for basin 337241..0 Meridian Vitreous china semipedestal for basin
Technical specification
  • Unique ref.325242xx0
  • Product familyBasins
  • Product groupMeridian
  • TypeObject (single object)
  • Date of publishing2016-10-03
  • Edition number1
  • Height (mm)150
  • Width (mm)460
  • Depth (mm)600
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit