Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/144ed0e6-de6a-4975-936a-d5a8fb8cd8e5
Home
Categories
Sanitary
Toilets
THE GAP Toilet horizontal outlet
Available in United States
Roca
Follow
THE GAP Toilet horizontal outlet
4.6
(8 reviews)
Vitreous china close-coupled toilet with horizontal outlet
Download
Technical specification
Technical specification
Unique ref.
342477xx0
Product family
Toilets
Product group
The Gap
Type
Object (single object)
Date of publishing
2016-09-09
Edition number
1
Height (mm)
790
Width (mm)
650
Depth (mm)
365
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=342477..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={896DA4F7-5F69-40B5-8AF3-0D6C6B1AC05B}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/342477..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download