Publish your products
Neo chicago. One piece WC with vertical outlet
Roca

Neo chicago. One piece WC with vertical outlet

One-piece WC. Ergonomics and design are blended into a piece with an urbane soul. Stylised and thought-provoking lines that bestow a room with sophistication exclusiveness. Comfort and aesthetics combine in form and spirit in this series' proposal.
Specification
  • Compatible with: A80141200U Soft-closing seat and cover A80141000U Seat and cover
Technical specification
  • Unique ref.349487XX0
  • Product familyToilets
  • Product groupNeo chicago
  • TypeObject (single object)
  • Date of publishing2024-10-15
  • Edition number1
  • Height (mm)655
  • Width (mm)758
  • Depth (mm)470
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit