Publish your products
PROTON Electronic (230V) Rimless Urinal with back inlet
Roca

PROTON Electronic (230V) Rimless Urinal with back inlet

5.0 out of 5 stars5.0(5 reviews)
Rimless electronic urinal with back inlet. Connection to mains 230V Its minimalist design, continuous lines and rounded edges create an exceptional design. Hidden fixations for a more compact design. Rimless urinal with water distributor that allows for easier cleaning. Waste cover with vandal-proof fixation. Automatic touchless flush, by means of an infrarred sensor. Adjustable settings: flush time, cleaning mode, flush mode and user detection distance. Automatic hygienic flush after 24 hours of inactivity
Technical specification
  • Unique ref.3590J5xx0
  • Product familyUrinals
  • Product groupProton
  • TypeObject (single object)
  • Date of publishing2021-11-22
  • Edition number1
  • Height (mm)680
  • Width (mm)350
  • Depth (mm)305
Related
  • Material mainBrassware
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93
  • Uniclass 2015 DescriptionUrinal and WC fittings
  • CSI MasterFormat 2014 Code22 42 13.16
  • CSI MasterFormat 2014 TitleCommercial Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Chile
Cook Islands
Austria
Bahrain
Barbados
Botswana
Colombia
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Ecuador
Fiji
Belgium
Bhutan
Bermuda
Burundi
Falkland Islands (Islas Malvinas)
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
French Guiana
Guam
Bulgaria
Brunei
Canada
Cape Verde
Guyana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Paraguay
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Peru
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Suriname
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Uruguay
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Venezuela
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit