Publish your products
SITE Floorstanding integrated urinal (powered by batteries)
Roca

SITE Floorstanding integrated urinal (powered by batteries)

3.0 out of 5 stars3.0(5 reviews)
Electronic vitreous china urinal with integrated sensor powered by batteries
Technical specification
  • Unique ref.35960Bxx0
  • Product familyUrinals
  • Product groupSite
  • TypeObject (single object)
  • Date of publishing2016-01-15
  • Height (mm)1060
  • Width (mm)375
  • Depth (mm)358
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationFurniture
  • UNSPSC nameUrinals
  • UNSPSC code30181506

Region availability

Asia
China
Hong Kong
Macau
Taiwan
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit