Publish your products
ARMANI - ISLAND Built-in 1100 mm shower tray
ARMANI - ISLAND Built-in 1100 mm shower tray
ARMANI - ISLAND Built-in 1100 mm shower tray
ARMANI - ISLAND Built-in 1100 mm shower tray
    Roca

    ARMANI - ISLAND Built-in 1100 mm shower tray

    Built-in 1100 mm shower tray

    Specification
    • This vitreous china 1100 mm shower tray embodies the sleek elegance of the rest of the collection and is integrated at floor level to facilitate access and increase safety thanks to Zero-to-Surface technology. The smooth, pleasant finish and clear lines of the tray are further enhanced by the hidden water outlet. Available in four finishes to adapt to any bathroom suite: the smooth Glossy White adds a crisp, fresh look to the piece; Off-White offers an updated twist on a classic, elegant finish; warm Greige lends a discreet, sophisticated air; and the Nero finish adds a bold, contemporary feel.
    Technical specification
    • Unique ref.373763xxx
    • Product familyShower trays
    • Product groupIsland
    • TypeObject (single object)
    • Date of publishing2020-04-29
    • Edition number1
    • Height (mm)65
    • Width (mm)800
    Related
    • Material mainVitreous china
    • Material secondaryPorcelain
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Chile
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Colombia
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Ecuador
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Falkland Islands (Islas Malvinas)
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    French Guiana
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    Guyana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Paraguay
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Peru
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Suriname
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Uruguay
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Venezuela
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit