Publish your products
Rainsense Stainless steel shower head for ceiling installation. Rain function
Rainsense Stainless steel shower head for ceiling installation. Rain function
Rainsense Stainless steel shower head for ceiling installation. Rain function
Rainsense Stainless steel shower head for ceiling installation. Rain function
Rainsense Stainless steel shower head for ceiling installation. Rain function
Rainsense Stainless steel shower head for ceiling installation. Rain function
    Roca

    Rainsense Stainless steel shower head for ceiling installation. Rain function

    Stainless steel shower head for ceiling installation. Rain function. Full range of shower-heads for wall or ceiling installation. Its Easyclean system prevents limescale build up.
    Specification
    • Optional products: A5B0150C00 Straight wall arm for shower head A5B0250C00 Straight wall arm for shower head A5B0350C00 Straight wall arm for shower head A5B0450C00 Straight ceiling arm for shower head A5B0550C00 Straight ceiling arm for shower head A5B0650C00 Straight ceiling arm for shower head
    Technical specification
    • Unique ref.5B1803XX0
    • Product familyShowers
    • Product groupRainsense
    • TypeObject (single object)
    • Date of publishing2025-07-03
    • Edition number1
    • Height (mm)57
    • Depth (mm)230
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit