Unique ref.: | 812221000 |
---|---|
Brand: | Roca |
Product family: | Island |
Product group: | Furniture |
Width (mm): | 1180 |
Height (mm): | 1200 |
Date of publishing: | 2020-02-04 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.armaniroca.com/producto/?product=812221000 |
---|---|
Installation instructions: | https://www.armaniroca.com/ArmaniResourceServlet/resources/getMainResource... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.armaniroca.com/ArmaniResourceServlet/resources/getMainResource... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/roca/product/812221000
Material main: | Glass |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: | Spain |
BIMobject Category: | Sanitary - Mirrors |
---|---|
IFC classification: | Light Fixture |
UNSPSC name: | Interior lighting fixtures and accessories |
UNSPSC code: | 391115 |
OmniClass Number: | 23-21 37 13 15 |
OmniClass Title: | Mirrors |
BIMobject®