Publish your products
BAIA - Floor standing toilet brush Greige + Greige shiny handle, cover & Ring
BAIA - Floor standing toilet brush Greige + Greige shiny handle, cover & Ring
    Roca

    BAIA - Floor standing toilet brush Greige + Greige shiny handle, cover & Ring

    Attention to detail is present in each element of this collection. The discreet floor standing toilet brush holder with a classic look stands out for a combination of different brushed and shiny metallic finishes that makes it a unique piece. An elegant lower insertion and the cover with handle in a shiny finish add the perfect touch. Greige, a combination of grey and beige, is a leitmotiv in Giorgio Armani's creations and is considered by many to be the ideal shade in interior design. It includes one insertion on base and cover in Shiny Greige that create a piece with a unique and striking look. The Brushed steel finish provides a discreet and sophisticated feel with a touch of elegance. It includes an insertion in Chrome on base and cover that add a classic and elegant touch to any space. The Greige and Brushed Steel finishes have been handcrafted to provide the piece with a unique look and add a discreet and contemporary feel to the bathroom.
    Technical specification
    • Unique ref.8174950xx
    • Product familyBaia
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (mm)426
    • Width (mm)90
    Related
    • Material mainBrass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit