Publish your products
PRISMA 900 Pack (base unit with one drawer, left hand basin and LED mirror)
Roca

PRISMA 900 Pack (base unit with one drawer, left hand basin and LED mirror)

Pack (base unit with one drawer, left hand basin and LED mirror)
Technical specification
  • Unique ref.855930xxx
  • Product familyFurniture
  • Product groupPrisma
  • TypeObject (single object)
  • Date of publishing2016-01-22
  • Edition number1
  • Height (mm)424
  • Width (mm)460
  • Depth (mm)900
Related
  • Material mainChipboard
  • Material secondaryVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_05
  • Uniclass 2015 DescriptionBathroom furniture
  • CSI MasterFormat 2014 Code13 42 13
  • CSI MasterFormat 2014 TitleBathroom Unit Modules
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit