Publish your products
BROADWAY Spa Round without panels
Roca
Archived

BROADWAY Spa Round without panels

3.3 out of 5 stars3.3(6 reviews)
Spa Broadway Round without panels
Technical specification
  • Unique ref.8S300Sxx0
  • Product familySpa
  • Product groupBroadway
  • TypeObject (single object)
  • Date of publishing2016-12-14
  • Edition number1
  • Height (mm)1000
  • Width (mm)1780
  • Depth (mm)1780
Related
  • Material mainAcrylic
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit