Publish your products
FLOW - RV FLOW TENDER GRAY 7,7X30,5
FLOW - RV FLOW TENDER GRAY 7,7X30,5
FLOW - RV FLOW TENDER GRAY 7,7X30,5
FLOW - RV FLOW TENDER GRAY 7,7X30,5
    Roca
    Archived

    FLOW - RV FLOW TENDER GRAY 7,7X30,5

    A complete palette of colors is the proposal of the Flow Series. With 20 different shades, the wide chart offers multiple possibilities for projects. The products were developed in English brick format and use Majolica technique, which provides an irregular glazing and enhances the color customization. The relief, the colors and the brightness of the surface reinforce the ludic character and the artisanal aspect of the series.

    Technical specification
    • Unique ref.FOV031P02
    • Product familyTiles (Wall Tile)
    • Product groupFlow
    • TypeObject (single object)
    • Date of publishing2019-11-15
    • Edition number1
    • Height (mm)7.3
    • Width (mm)77
    • Depth (mm)305
    Related
    • Material mainCeramics
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_45_88_40
    • Uniclass 2015 DescriptionInternal wall tiling systems
    • CSI MasterFormat 2014 Code09 72 00
    • CSI MasterFormat 2014 TitleWall Coverings
    • OmniClass Number23-15 15 13
    • OmniClass TitleWall Tiles
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit