Publish your products
ROCKTECT Twinline (LV)
ROCKTECT Twinline (LV)
ROCKTECT Twinline (LV)
    ROCKWOOL

    ROCKTECT Twinline (LV)

    Akmens vates plāksnes WPI PLUS izmanto kā vēja izolācijas slāni, lai aizsargātu galveno siltumizolācijas slāni no vēja, veidojot vēdināmās konstrukcjas (fasādes sienas vai jumtus) dažādā tipa jaunās un / vai renovētās ēkās.

    Technical specification
    • Unique ref.LV_ROCKTECT_TWINLINE
    • Product familyInsulation
    • Product groupVertical Wall - Ventilated façade
    • TypeBuilding Material
    • Date of publishing2021-12-31
    • Edition number1
    • Height (mm)30
    • Width (mm)1200
    • Depth (mm)1800
    Related
    • Material mainMineral wool
    • Material secondaryStone Wool
    • Designed inLatvia
    • Manufactured inLatvia
    Classification
    • BIMobject CategoryBuilding Materials - Insulation

    Region availability

    Europe
    Latvia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit