Publish your products
ROCKWOOL 800 (IT)
ROCKWOOL

ROCKWOOL 800 (IT)

Stone wool pipe section with concentric fiber orientation, with an aluminium foil facing on a side, reinforced by mineral fiber net, purposes, for the thermal and acoustic insulation of pipes in warm applications.
The product is particularly designed for the thermal insulation of pipes in heating and plumbing installations, providing high thermal performance. The pipe section features a longitudinal cut for easy installation and is also equipped with a self-adhesive tab. The product name, the diameter and thickness, are indicated on the aluminum coating; lines are also marked to facilitate 45° cuts.
Length: 1000 mm
Specification
  • [Product by ROCKWOOL Italia S.p.A. Please check availability in your country]
Technical specification
  • Unique ref.RWI_ROCKWOOL-800
  • Product familyInsulation
  • Product groupCoppelle
  • TypeObject (single object)
  • Date of publishing2026-04-27
  • Edition number1
Related
  • Material mainStone Wool
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

Europe
Italy