Publish your products
Conlit 150 P (ES)
ROCKWOOL

Conlit 150 P (ES)

[Product by ROCKWOOL Peninsular S.A.U.(Spain). Please check availability in your country]

Panel rígido de lana de roca no revestido.
Protección contra incendios de elementos constructivos como estructuras de acero o puertas cortafuego.
Producto estrella de la protección contra el fuego

Specification
  • Panel rígido de lana de roca ROCKWOOL de densidad nominal 180kg/m3, no revestido., Conlit 150 P, (UNE-EN 13162), de dimensiones 180 x 120 cm, espesores entre 2,5 y 6 cm. Conductividad térmica 0,035 W/(mK). Reacción al fuego A1 (EN13501-1) y absorción de agua a largo plazo WL(P). Resistencia al paso del vapor de agua μ = 1.
Technical specification
  • Unique ref.RWS_CONLIT_P
  • Product familyPanels
  • Product groupVarious
  • TypeObject (single object)
  • Date of publishing2018-11-22
  • Edition number1
Related
  • Material mainStone Wool
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 

Region availability

Europe Africa South America North America
Andorra
Angola
Argentina
Costa Rica
Portugal
Cape Verde
Bolivia
El Salvador
Spain
Equatorial Guinea
Brazil
Guatemala
Guinea-Bissau
Chile
Honduras
Mozambique
Colombia
Nicaragua
Ecuador
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit