Publish your products
Rockworth Valo 120 Seat Internal with Back and Double Indental Panel
Rockworth

Rockworth Valo 120 Seat Internal with Back and Double Indental Panel

Technical specification
  • Unique ref.Rockworth_Valo_120_Seat_Internal_with_Back_and_Double_Indental_Panel
  • Product familySofas & Armchairs
  • Product groupSofa
  • TypeObject (single object)
  • Date of publishing2025-07-16
  • Edition number1
  • Height (mm)1430
  • Width (mm)1315
  • Depth (mm)1695
Related
  • Material mainFabric
  • Material secondaryPlastic
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Office Chairs
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit