Publish your products
Nobel Frittstående
Nobel Frittstående
Nobel Frittstående
Nobel Frittstående
Nobel Frittstående
Nobel Frittstående
Nobel Frittstående
Nobel Frittstående
Nobel Frittstående
Nobel Frittstående

    Nobel Frittstående

    A stylish litter bin in powder-coated steel that can stand alone or mounted in modules to a sorting station adapted to different environments both indoors and outdoors. The bin opening is intuitively designed and is delivered in painted dark gray color as standard, but other color options are available to create an universal recycling or profiling design. The bin takes up little space and can accommodate a lot of waste. It is easy to empty and assemble. The bin has an inside folded bag mount for standard 100-liter plastic bag. The door has a solid lock with a four square key.
    Technical specification
    • Unique ref.Nobel_Frittstaende
    • Product familyBin
    • Product groupNobel
    • TypeObject (single object)
    • Date of publishing2012-11-02
    • Edition number1
    • Height (mm)1094
    • Width (mm)425
    • Depth (mm)421
    Related
    • Material mainSteel
    • Material secondaryPlastic
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • IFC classificationFurnishing Element
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit