Publish your products
Architectural Bracket – Knee – 0312

Architectural Bracket – Knee – 0312

0312 Knee Bracket (item #0312) is part of Royal Corinthian's 30-piece adjustable bracket collection: profiles offered scalable to any project size rather than a fixed catalog dimension. Knee Bracket is a traditional angled knee brace running from a post or wall face up to the underside of a beam, rafter tail, or roof overhang. Knee brackets are among the most widely used decorative supports on Craftsman, Bungalow, and Farmhouse style porches, where they read as a structural brace even when used purely decoratively. Item 0312 is one of 3 Knee Bracket designs in Royal Corinthian's 30-piece adjustable bracket collection, alongside items 0325 and 0512.

Like the rest of the 30-piece bracket collection, this item is manufactured from cellular PVC and scaled to the size required for a specific opening, post, or overhang using Royal Corinthian's in-house CNC tooling; because the manufacturer builds its own molds, no single catalog dimension is published, and project-specific sizing should be requested directly from Royal Corinthian along with weight and lead time. As a PVC product it will not rot, crack, split, or become insect-infested, and it can be left unfinished or field-painted to match surrounding trim. Mounting hardware is not included and should be selected based on the substrate the bracket will be fastened to - wood framing, masonry, or steel - and the load it is expected to carry; Royal Corinthian's general installation instructions cover recommended fastening methods for its composite bracket and corbel line.

Free Revit (RFA) and AutoCAD (DWG/PDF) files for item #0312 are published by Royal Corinthian without registration, alongside the rest of its bracket and corbel line, and can be downloaded from the manufacturer's Bracket CAD Drawings and Bracket Revit Family pages. Royal Corinthian's in-house architectural staff is available to assist with sizing and specification for a given porch, eave, or beam condition, and the item is commonly specified alongside the manufacturer's columns, cornice, and PVC railing systems for a coordinated, all-composite façade.

All Royal Corinthian composite architectural products are made in the USA and are backed by the manufacturer's lifetime warranty against rot, cracking, and pest damage.

Specification
  • Item #0312 – Knee Bracket (0312 Knee Bracket). Object type: exterior corbel/bracket. Primary material: PVC (cellular PVC). Sizing: manufactured to order, adjustable to any project dimension via in-house CNC tooling – no fixed catalog width/height/depth is published. Finish: paint-grade, field-paintable, or left unfinished. BIM/CAD: Revit (.rfa) and AutoCAD (.dwg/.pdf) files published by Royal Corinthian under item #0312. Weight: not published by manufacturer – contact Royal Corinthian for shipping weight and lead time.

Technical specification
  • Unique ref.0312-knee-bracket
  • Product familyBrackets & Corbels
  • Product groupKnee Bracket
  • TypeObject (single object)
  • Date of publishing2026-07-31
  • Edition number1
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Other

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit