Publish your products
Round Non-Tapered Twist (Rope) Column
Round Non-Tapered Twist (Rope) Column

    Round Non-Tapered Twist (Rope) Column

    Royal Corinthian manufactures rope or spiral columns from 2 composite materials: RoyalCast™ Fiberglass and RoyalStone™ Synthetic Stone. Our columns emulate those of the Greeks and Romans but last for generations due to composite technology. We also offer RoyalCrete™ GFRC rope columns for those wanting a segmented look. A fiberglass is a paint-grade option while synthetic stone and GFRC are available in virtually any color and several textures that mimic natural stone but at a fraction of the weight and cost. If you want more detail on each material, please call us for a quick run-through or read more on our column comparison page. If you know which material is most suitable for your project requirements, you will find pertinent specs below.

    Our rope columns are available from 6” to 16” nominal diameters and, as always, custom sizes are a walk in the park for us. We make our own tooling and pass those savings on to you. The dimensions and specs are for our fiberglass and synthetic stone columns so if you are leaning towards GFRC, please contact us for more information. 

    It is important to note that our rope columns are different from our other columns in that the shaft sits on top of the base and the capital also adds height to the shaft, much like decorative capitals do (see typical cap installation detail below). 

    If we made our caps and bases slide over the shaft like a sleeve, you would have a lot of caulking to do and so we make these columns the right way! The available heights below take into account the height of Tuscan Caps and Bases. You can achieve more height, if needed, by using a decorative capital and an Attic base. If you need significantly more height, you can always stack several shafts together using any of our materials or we can make a custom mold.

    Specification
      • 6″ Column
        • Top/Bottom Diameter: 5-7/8″
        • Total Shaft Length: 6’-7-3/4″
        • Inside Diameter: 3-1/2″
        • Wall Thickness: 1-3/4″
        • Load-Bearing Capacity: 8,000 lbs
        • Available Heights: up to 7′
      • 8″ Column
        • Top/Bottom Diameter: 7-3/4″
        • Total Shaft Length: 8’-2-3/4″
        • Inside Diameter: 5″
        • Wall Thickness: 1-3/4″
        • Load-Bearing Capacity: 10,000 lbs
        • Available Heights: up to 8′
      • 10″ Column
        • Top/Bottom Diameter: 9-1/2″
        • Total Shaft Length: 14′-6″
        • Inside Diameter: 7″
        • Wall Thickness: 1-3/4″
        • Load-Bearing Capacity: 14,000 lbs
        • Available Heights: up to 15′
      • 12″ Column
        • Top/Bottom Diameter: 11-3/4″
        • Total Shaft Length: 10’-10″
        • Inside Diameter: 9″
        • Wall Thickness: 2″
        • Load-Bearing Capacity: 18,000 lbs
        • Available Heights: up to 11′
      • 16″ Column
        • Top/Bottom Diameter: 16″
        • Total Shaft Length: 9’-10″
        • Inside Diameter: 13-3/4″
        • Wall Thickness: 2″
        • Load-Bearing Capacity: 20,000 lbs
        • Available Heights: up to 10′
    Technical specification
    • Unique ref.round-non-tapered-twist-rope-column
    • Product familyColumns
    • Product groupRound
    • TypeObject (single object)
    • Date of publishing2025-11-12
    • Edition number1
    Related
    • Material mainFiber Glass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Other
    • Uniclass 2015 CodeEF_20_30
    • Uniclass 2015 DescriptionColumns
    • OmniClass Number23-13 35 11 13 11
    • OmniClass TitleColumns

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States