Publish your products
1510 UNI-SFER, Full bore ball valve, F/F threaded, with steel handle

1510 UNI-SFER, Full bore ball valve, F/F threaded, with steel handle

Our UNI-SFER valve series has recently been improved to grant our customers the best performance also in case of high temperatures and pressures. All RB valves are equipped with an anti-ejection system called “Anti Blow Out System”: the stem is now mounted inside the body of the valve and is not blocked on the outside by the thread. The special inner design of the valve and the removal of any sharp edge enable us to obtain a low drop loss coefficient. Absence of nickel-plating for all surfaces in contact with water according to European directives. This feature makes this valve suitable to the use with potable water, according to WRAS, ACS and DM 174. RB production is 100% made in Italy STEM WITH 4 O-RINGS: - PTFE o-ring : is our sealing ring. It guarantees the tightness of the valve and helps to reduce the leak in case of dripping - FKM o-ring has an high chemical resistance - NBR o-ring : suitable for drinking water, gas and heating systems - PTFE o-ring prevents the contact between the body and the stem metal and guarantees simple operations TEMPERATURE RANGE - FKM withstands till +280°C - PTFE withstands till +200°C - NBR withstands till +130°C WORKING PRESSURE TILL 50 BAR, the reinforced gauges of the body surfaces help to increase the resistance of the valve to the internal pressure, to mounting and installation strength HIGH FLOW RATE, The special design and the accurate internal manufacturing remove every sharp edge and considerably reduce drop losses. REINFORCED STEM, Our stem is very sturdy and, thanks to its structure, it could resist also to extreme strains The UNI-SFER series, characterized by ISO 228/1 threads, is available in these versions: • 1500 (1/4”-4”), F/F threaded, with aluminum handle • 1501 (1/4”-4”), M/F threaded, with aluminum handle • 1503 (1/2”-1”), M/M threaded, with aluminum handle • 1510 (1/4”-4”), F/F threaded, with steel handle • 1511 (1/4”-4”), M/F threaded, with steel handle • 1520 (1/4”-1”), F/F threaded, with aluminum T-handle • 1521 (1/4”-1”), M/F threaded, with aluminum T-handle • 4504 (1/2”-2”), female threaded and male union tail for manifold, with aluminum T-handle • 1530 (1/2”-2”), F/F threaded, with extended polyamide ISO-T-Handle, anticondensation and dripless • 1581 (1/2”-2”), M/F threaded, with lockable cap
Technical specification
  • Unique ref.1510
  • Product familyBall valves
  • Product groupUNI-SFER
  • Date of publishing2020-12-28
  • Edition number1
Related
  • Material mainBrass
  • Material secondarySteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

Europe Asia Africa South America Oceania North America
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Canada
Albania
Armenia
Angola
Bolivia
Australia
Greenland
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Mexico
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
United States
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit