Publish your products
NMS2 Non-Metallic Commercial Backdraft Damper
Ruskin

NMS2 Non-Metallic Commercial Backdraft Damper

The NMS2 Backdraft damper has a 2" steel frame and neoprene fiberglass blades. It features:
  • 60% free area
  • Exceptional strength and tear resistance.
  • Resistance to moisture, mildew, and rot as well as to most oils, chemicals and grease.
  • Quiet operation with no metallic noises.
  • Fire resistance through fire retardant, non-combustible coating.
  • Long, dependable operation with no mechanical pivots
.
Specification
  • Furnish and install, at locations shown on plans or in accordance with schedules, backdraft dampers that meet the following minimum construction standards: Frame shall be 16 gage galvanized steel with windstops to reduce back flow all around. Blades shall be non-combustible neoprene coated fiberglass mechanically locked into blade edge for low noise operation. Each blade shall operate independently without bearings or linkage. Dampers shall be designed for maximum 1200 fpm spot velocities and up to 4" w.g. back pressure depending on damper size. Dampers shall be in all respects equivalent to Ruskin model NMS.

Technical specification
  • Unique ref.rd-00317-155
  • Product familyDampers for Air Ductwork
  • Product groupBackdraft and Pressure Relief Dampers
  • TypeObject (single object)
  • Date of publishing2009-09-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit