Publish your products
Ruskin Stationary Acoustical Louver ACL1245
Ruskin Stationary Acoustical Louver ACL1245
    Ruskin

    Ruskin Stationary Acoustical Louver ACL1245

    The ACL1245 Acoustical louver has 12" deep blades and a 45 degree blade angle. Its construction can be either formed steel or formed aluminum. This model features:

    • 29% Free Area
    • Insulated blades which provide weather protection and sound attenuation.
    • An architecturally pleasing appearance.
    • AMCA certified Air, Water and Sound performance.
    • 60" wide single ship sections
    Specification
    • The ACL1245 Acoustical louver has 12" deep blades and a 45 degree blade angle. Its construction can be either formed steel or formed aluminum. This model features:

      • 29% Free Area
      • Insulated blades which provide weather protection and sound attenuation.
      • An architecturally pleasing appearance.
      • AMCA certified Air, Water and Sound performance.
      • 60" wide single ship sections
    Technical specification
    • Unique ref.rd-1
    • Product familyFixed Exterior Louvers and Grilles
    • Product groupAcoustical Louvers
    • TypeObject (single object)
    • Date of publishing2009-09-09
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Louvers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit