Publish your products
Bench table PONGO circle - PON300
Bench table PONGO circle - PON300
Bench table PONGO circle - PON300

    Bench table PONGO circle - PON300

    PONGO represents a distinctive furniture series, carefully designed to promote well-being and community in park environments, at picnic areas, in school areas or other selected locations in the city.

    PONGO Bench Table Circle creates generous spaces for community with capacity for up to 8 people. To further promote accessibility and inclusion, the furniture is available in an adapted version with an integrated wheelchair space, providing space for 7 people in total.

    As part of our commitment to offering Swedish-made furniture of the highest quality, we have chosen to make this furniture series available in Scandinavian linseed oil-impregnated pine (Linax). This choice not only enhances the aesthetics but also increases the resistance and durability of the furniture, resulting in a stylish furniture series with long durability.

    Specification
    • Product name: Bench table PONGO circle

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Material

      • Pine, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Freestanding (can be bolted)

      Length: 1888mm

      Seat height: 497mm

    Technical specification
    • Unique ref.bench-table-pongo-circle-pon300
    • Product familyPONGO
    • Product groupPicnic Tables
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom