Publish your products
Bicycle bollard BELLA - BEL900
Bicycle bollard BELLA - BEL900
Bicycle bollard BELLA - BEL900
Bicycle bollard BELLA - BEL900
Bicycle bollard BELLA - BEL900
Bicycle bollard BELLA - BEL900

    Bicycle bollard BELLA - BEL900

    BELLA bike bollards are an efficient and safe parking solution that balances functionality with accessibility. By being able to lock both the bike frame and wheels, BELLA offers safe bike parking, while blending into the urban environment.

    BELLA is designed as a slim bike rack with capacity for up to two bikes. The construction in robust and stable hot-dip galvanized steel, with powder coating as an option, provides a stylish and durable solution for smaller visitor parking lots, schools, workplaces and travel centers.

    With the BELLA bicycle bollard, our commitment to creating innovative and sustainable parking solutions for urban environments continues.

    Specification
    • Product name: Bicycle bollard BELLA

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Frame locking

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Casting, Bolting

      Height: 900mm

      Length: 285mm

      Number of bicycle spaces: 1-2 pcs

      Recommended mounting distance: 700-1200mm

    Technical specification
    • Unique ref.bicycle-bollard-bella-bel900
    • Product familyBELLA
    • Product groupOutdoor Furniture
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit